QS 12 MM 1500

QS 12 MM 1500
Quick Shaft Metric

Quick Shaft Metric, 12 mm Diameter

Lead Time:  Next Day*
$60.60 each**

  • All Predrilled Shafting contains Standard Y Dimensions (Y1=Y2). The Y dimension is the distance from the center of the predrilled hole(s) nearest the end(s) of the shaft.
  • Available from stock and cut to length in most material types and options.
  • T-Case shafts are hardened to an exact specification of 60 - 63 HRC, delivering long life in transportgrade applications.
  • Thomson T-Case™ LinearRace® Shafting: Manufactured To Withstand Tough Usage And Deliver Optimal Performance.

Specifications

Specification Value
Shaft Type Standard
Surface Finish 0.20 Ra µm
Tolerance Class Class MM
Hardness 60 Rockwell C Min.
Straightness 0.0254 mm per Foot Cumulative (0.051 mm TIR)
Diameter 12 mm / 0.472 in
Case Depth, Minimum 1.020 mm / 0.040 in
Roundness 0.00200 mm / 0.00008 in
Taper 0.0025 mm / 0.0001 in

Get Quote

*Please fill out the information below so we can best assist you: